(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Latch Lock for Rod C-625-5

Latch Lock for Rod C-625-5
  • Volume Discount

•Main Body Length (mm): 75
•Main Body Width (mm): 47
•Depth (mm): 16.5
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment

PDF

Part Number

Configured Part Number is shown.

C-625-5

 
Part Number
C-625-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main body length(mm) 75 Main Body Width(mm) 47 Depth(mm) 16.5
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 21515

Please check the type/dimensions/specifications of the part C-625-5 in the Latch Lock for Rod C-625-5 series.

Additional Products in this Category

Tech Support