(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Stainless Steel Vertical Plane Latch Lock C-1401

Stainless Steel Vertical Plane Latch Lock C-1401
  • Volume Discount

•Material: Cold rolled stainless steel plate
•Surface Finish: Hair line finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1401-1
C-1401-2
C-1401-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Product Code
1 Piece(s)Available

8 Days or more

10488014.721562
1 Piece(s)Available

8 Days or more

10376214.721563
1 Piece(s)Available

8 Days or more

10305014.821564

Loading...

  1. 1

Basic Information

Material Cold rolled stainless steel plate Surface Finish Hair line finish

Additional Products in this Category

Tech Support