(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Type Lead FD-895

Small Type Lead FD-895
  • Volume Discount

•Application: Lid of a bus/special purpose truck/camping car, etc.
•Depth (mm): 29
•Material: Cold rolled steel plate (SPCC)
•Surface Finish: Zinc Plating Chromate Treatment (MFZn-C)
•Specification: Used lock: CP-315-D

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FD-895-1
FD-895-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Main body length
(mm)
Main Body Width
(mm)
Product Code
1 Piece(s)Available

12 Days or more

25030664100
1 Piece(s)Available

8 Days or more

18021664101

Loading...

  1. 1

Basic Information

Application Lid of a bus/special purpose truck/camping car, etc. Key T0230 Depth(mm) 29
Material Cold rolled steel plate (SPCC) Surface Finish Zinc Plating Chromate Treatment (MFZn-C) Specifications Used lock: CP-315-D

Additional Products in this Category

Tech Support