(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Latch Type Flush Handle A-1151R

Stainless Steel Latch Type Flush Handle A-1151R
  • Volume Discount

For complete product overview and details on Stainless Steel Latch Type Flush Handle A-1151R see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1151R-1-1
A-1151R-1-2
A-1151R-2-1
A-1151R-2-2
A-1151R-11-1
A-1151R-11-2
A-1151R-12-1
A-1151R-12-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Key Main body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Plate Thickness Material Surface Finish Product Code
1 Piece(s)Available

8 Days or more

4008310233.53Stainless Steel CastingBead Shot Treatment03138
1 Piece(s)Available

12 Days or more

No Key8310233.53Stainless Steel CastingBead Shot Treatment03139
1 Piece(s)Available

8 Days or more

400739233.53Stainless Steel CastingBead Shot Treatment03142
1 Piece(s)Available

12 Days or more

No Key739233.53Stainless Steel CastingBead Shot Treatment03143
1 Piece(s)Available

12 Days or more

4008610537.53.2Stainless Steel PlateHair line finish03626
1 Piece(s)Available

12 Days or more

No Key8610537.53.2Stainless Steel PlateHair line finish03627
1 Piece(s)Available

12 Days or more

400759637.53.2Stainless Steel PlateHair line finish03628
1 Piece(s)Available

18 Days or more

No Key759637.53.2Stainless Steel PlateHair line finish03629

Loading...

  1. 1

Additional Products in this Category

Tech Support