(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch for Cremone Lock C-376

Latch for Cremone Lock C-376
  • Volume Discount

•Application: For φ8 rod bar
•Main Body Length (mm): 80
•Main Body Width (mm): 65
•Depth (mm): 38.5
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

C-376

 
Part Number
C-376
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application For φ8 rod bar Main body length(mm) 80 Main Body Width(mm) 65
Depth(mm) 38.5 Material Zinc Alloy Product Code 22186

Please check the type/dimensions/specifications of the part C-376 in the Latch for Cremone Lock C-376 series.

Additional Products in this Category

Tech Support