(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Latch Type Plate Handle A-151R-1 / 2 AP-151R-1 / 2

Part Number

Configured Part Number is shown.

 
Part Number
A-151R-1-1
A-151R-1-2
A-151R-2-1
A-151R-2-2
AP-151R-1-1-BLACK
AP-151R-1-2-BLACK
AP-151R-2-1-BLACK
AP-151R-2-1-GRAY
AP-151R-2-2-BLACK
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSKey Main body length
(mm)
Main Body Width
(mm)
Material Surface Finish Collar Product Code
1 Piece(s)Available

8 Days or more

-Presence83102Zinc Alloy (ZDC)Satin Nickel Chrome Plating (MZCr)-01488
1 Piece(s)Available

8 Days or more

10No83102Zinc Alloy (ZDC)Satin Nickel Chrome Plating (MZCr)-01489
1 Piece(s)Available

8 Days or more

-Presence7392Zinc Alloy (ZDC)Satin Nickel Chrome Plating (MZCr)-01490
1 Piece(s)Available

8 Days or more

10No7392Zinc Alloy (ZDC)Satin Nickel Chrome Plating (MZCr)-01491
1 Piece(s)Available

8 Days or more

10Presence83102AAS ResinNoBlack01448
1 Piece(s)Available

8 Days or more

10No83102AAS ResinNoBlack01449
1 Piece(s)Available

8 Days or more

10Presence7392AAS ResinNoBlack01450
1 Piece(s)Available

18 Days or more

10Presence7392AAS ResinNoGray02001
1 Piece(s)Available

12 Days or more

10No7392AAS ResinNoBlack01451

Loading...

  1. 1

Basic Information

Depth(mm) 33.5 Plate Thickness 1.2~3.0

Additional Products in this Category

Tech Support