(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Small Latch C-1011

Stainless Steel Small Latch C-1011
  • Volume Discount

•Main Body Length (mm): 40
•Main Body Width (mm): 30
•Depth (mm): 12
•Material: Cold rolled stainless steel plate
•Surface Finish: Hair line finish

PDF

Part Number

Configured Part Number is shown.

C-1011

 
Part Number
C-1011
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Key No Key Main body length(mm) 40 Main Body Width(mm) 30
Depth(mm) 12 Material Cold rolled stainless steel plate Surface Finish Hair line finish
Product Code 20792

Please check the type/dimensions/specifications of the part C-1011 in the Stainless Steel Small Latch C-1011 series.

Additional Products in this Category

Tech Support