(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Embedded Handle for Sealing FA-815N-3

Embedded Handle for Sealing FA-815N-3
  • Volume Discount

•Application: Special purpose truck
•Main Body Length (mm): 320
•Main Body Width (mm): 180
•Depth (mm): 80.5
•Material: Aluminum alloy, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-815N-3-A
FA-815N-3-B
FA-815N-3-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Attached hook/keeper Product Code
1 Piece(s)Available

13 Days or more

FA-1815-S-160787
1 Piece(s)Available

13 Days or more

FA-1815-S-260788
1 Piece(s)Available

13 Days or more

FA-1815-S-360789

Loading...

  1. 1

Basic Information

Application Special purpose truck Main body length(mm) 320 Main Body Width(mm) 180
Depth(mm) 80.5 Material Aluminum alloy, etc. Surface Finish Zirconium treatment
Collar White Crystal

Additional Products in this Category

Tech Support