(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Latch Lock for Rods, C-40

Latch Lock for Rods, C-40
  • Volume Discount

•Application: For rod bar
•Main Body Length (mm): 62
•Main Body Width (mm): 40
•Depth (mm): 20
•Material: Cold Rolled Steel Plate

PDF

Part Number

Configured Part Number is shown.

C-40

 
Part Number
C-40
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application For rod bar Main body length(mm) 62 Main Body Width(mm) 40
Depth(mm) 20 Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment
Product Code 21214

Please check the type/dimensions/specifications of the part C-40 in the Latch Lock for Rods, C-40 series.

Additional Products in this Category

Tech Support