(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel. Flush Latch Lock C-1177

Stainless Steel. Flush Latch Lock C-1177
  • Volume Discount

•Material: Main body: Stainless steel plate (SUS304)/Latch: Polyacetal (POM)
•Surface Finish: Hair line finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1177-1
C-1177-2
C-1177-3
C-1177-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Product Code
1 Piece(s)Available

8 Days or more

1085601421477
1 Piece(s)Available

8 Days or more

1070401321478
1 Piece(s)Available

8 Days or more

1040261221479
1 Piece(s)Available

8 Days or more

10352312.221975

Loading...

  1. 1

Basic Information

Material Main body: Stainless steel plate (SUS304)/Latch: Polyacetal (POM) Surface Finish Hair line finish

Additional Products in this Category

Tech Support