(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flash Handle for Sliding Doors A-878-2 for Sliding Doors

Flash Handle for Sliding Doors A-878-2 for Sliding Doors
  • Volume Discount

•Main Body Length (mm): 90
•Main Body Width (mm): 180
•Depth (mm): 18.5
•Material: Aluminum Alloy
•Surface Finish: Baked Paint

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-878-2-A-L
A-878-2-C-L
A-878-2-C-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Right and Left Product Code
1 Piece(s)Available

8 Days or more

For Left Side01828
1 Piece(s)Available

12 Days or more

For Left Side01830
1 Piece(s)Available

12 Days or more

For Right Side01831

Loading...

  1. 1

Basic Information

Key 1871 Main body length(mm) 90 Main Body Width(mm) 180
Depth(mm) 18.5 Material Aluminum Alloy Surface Finish Baked Paint
Collar Silver metallic

Additional Products in this Category

Tech Support