(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Flush Latch, C-1206

Stainless Steel Flush Latch, C-1206
  • Volume Discount

•Main Body Length (mm): 95
•Main Body Width (mm): 60
•Depth (mm): 14
•Material: Cold rolled stainless steel plate
•Surface Finish: Hair line finish

PDF

Part Number

Configured Part Number is shown.

C-1206-2

 
Part Number
C-1206-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Keyhole No Main body length(mm) 95 Main Body Width(mm) 60
Depth(mm) 14 Material Cold rolled stainless steel plate Surface Finish Hair line finish
Product Code 20899

Please check the type/dimensions/specifications of the part C-1206-2 in the Stainless Steel Flush Latch, C-1206 series.

Additional Products in this Category

Tech Support