(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Push Latch, CP-882

Plastic Push Latch, CP-882
  • Volume Discount

•Main Body Length (mm): 89
•Main Body Width (mm): 74
•Depth (mm): 40
•Material: Polyacetal
•Collar: Black

PDF

Part Number

Configured Part Number is shown.

CP-882

 
Part Number
CP-882
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Key No Key Main body length(mm) 89 Main Body Width(mm) 74
Depth(mm) 40 Material Polyacetal Surface Finish No
Collar Black Product Code 22268

Please check the type/dimensions/specifications of the part CP-882 in the Plastic Push Latch, CP-882 series.

Additional Products in this Category

Tech Support