(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Inner Handle AP-866

Plastic Inner Handle AP-866
  • Volume Discount

•Application: Internal operation handle of a bus/construction machine/special purpose truck
•Main Body Length (mm): 70
•Main Body Width (mm): 130
•Material: Polycarbonate (PC)
•Collar: Black

PDF

Part Number

Configured Part Number is shown.

AP-866-3

 
Part Number
AP-866-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Application Internal operation handle of a bus/construction machine/special purpose truck Main body length(mm) 70 Main Body Width(mm) 130
Material Polycarbonate (PC) Collar Black Types Handle body
Product Code 02685

Please check the type/dimensions/specifications of the part AP-866-3 in the Plastic Inner Handle AP-866 series.

Additional Products in this Category

Tech Support