(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch Lock for Plastic Wire CP-626

Latch Lock for Plastic Wire CP-626
  • Volume Discount

•Main Body Length (mm): 81
•Main Body Width (mm): 51
•Depth (mm): 14
•Material: AES, etc.
•Collar: Ivory

PDF

Part Number

Configured Part Number is shown.

CP-626

 
Part Number
CP-626
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Main body length(mm) 81 Main Body Width(mm) 51 Depth(mm) 14
Material AES, etc. Surface Finish No Collar Ivory
Product Code 21643

Please check the type/dimensions/specifications of the part CP-626 in the Latch Lock for Plastic Wire CP-626 series.

Additional Products in this Category

Tech Support