(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Touch Panel Fastener with Plastic Key CP-421

One-Touch Panel Fastener with Plastic Key CP-421
  • Volume Discount

•Material: Polyacetal
•Surface Finish: Stainless Steel Cover

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CP-421-A-2
CP-421-A-3
CP-421-B-1
CP-421-B-2
CP-421-B-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSKey Main body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Product Code
1 Piece(s)Available

12 Days or more

10Straight key41.226.227.321789
1 Piece(s)Available

12 Days or more

10Straight key31.219.223.521791
1 Piece(s)Available

8 Days or more

10T-shaped key51.231.23121788
1 Piece(s)Available

8 Days or more

10T-shaped key41.226.227.321790
1 Piece(s)Available

8 Days or more

10T-shaped key31.219.223.521792

Loading...

  1. 1

Basic Information

Material Polyacetal Surface Finish Stainless Steel Cover

Additional Products in this Category

Tech Support