(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lift-Up Handle A-868

Lift-Up Handle A-868
  • Volume Discount

•Application: Trunk lid, one touch door, and sliding door of a bus, etc.
•Main Body Length (mm): 115
•Main Body Width (mm): 219
•Material: Base: Aluminum alloy (ADC)/ Handle: Zinc alloy (ZDC)
•Surface Finish: Base: Silver baked paint finish/ Handle: Chrome plating (MZCr)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-868-L
A-868-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Right and Left Product Code
1 Piece(s)Available

13 Days or more

For Left Side04327
1 Piece(s)Available

13 Days or more

For Right Side01826

Loading...

  1. 1

Basic Information

Application Trunk lid, one touch door, and sliding door of a bus, etc. Key T0230 Main body length(mm) 115
Main Body Width(mm) 219 Material Base: Aluminum alloy (ADC)/ Handle: Zinc alloy (ZDC) Surface Finish Base: Silver baked paint finish/ Handle: Chrome plating (MZCr)
Types Handle body Accessory Two keys

Additional Products in this Category

Tech Support