(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Flush Latch, C-1101 (C-1101-2)

Stainless Steel Flush Latch, C-1101 C-1101-2
  • Volume Discount

•Material: Cold rolled stainless steel plate
•Surface Finish: Hair line finish

PDF

Part Number

Configured Part Number is shown.

C-1101-2

 
Part Number
C-1101-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Main body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Product Code
1 Piece(s)Available

8 Days or more

704212.520835

Loading...

  1. 1

Basic Information

Material Cold rolled stainless steel plate Surface Finish Hair line finish

Please check the type/dimensions/specifications of the part C-1101-2 in the Stainless Steel Flush Latch, C-1101 series.

Products like this...

Part Number
C-1101-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Main body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Product Code
1 Piece(s)Available

12 Days or more

94741220834

Additional Products in this Category

Tech Support