(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flash Handle A-898 for Sliding Doors

Flash Handle A-898 for Sliding Doors
  • Volume Discount

•Application: Handle for sliding door of a special purpose truck/refrigerator truck, bottle car, etc.
•Main Body Length (mm): 197
•Main Body Width (mm): 110
•Material: Aluminum Alloy (ADC)
•Surface Finish: Baked Paint

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-898-L
A-898-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Right and Left Product Code
1 Piece(s)Available

13 Days or more

For Left Opening03273
1 Piece(s)Available

13 Days or more

Right Opening Used03274

Loading...

  1. 1

Basic Information

Application Handle for sliding door of a special purpose truck/refrigerator truck, bottle car, etc. Key 1871 Main body length(mm) 197
Main Body Width(mm) 110 Material Aluminum Alloy (ADC) Surface Finish Baked Paint
Collar Silver metallic Types Handle body Accessory Two keys

Additional Products in this Category

Tech Support