(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Trunk lid, one touch door, sliding door, and shutter door of a bus, etc.
•Main Body Width (mm): 153
•Material: Zinc Alloy (ZDC)
•Surface Finish: Main body: Satellite chrome plating (MZCr)/Handle: Chrome plating (MZCr)
•Type: Handle body
Part Number
Configured Part Number is shown.
A-873-2C-G
Application | Trunk lid, one touch door, sliding door, and shutter door of a bus, etc. | Key | T0230 | Main Body Width(mm) | 153 |
---|---|---|---|---|---|
Material | Zinc Alloy (ZDC) | Surface Finish | Main body: Satellite chrome plating (MZCr)/Handle: Chrome plating (MZCr) | Types | Handle body |
Specifications | Equipped with internal lock and unlock mechanism | Accessory | Two keys | Product Code | 02684 |
Note | Half-shut status can be confirmed |
Please check the type/dimensions/specifications of the part A-873-2C-G in the Flush Handle with Control Center A-873-2C-G series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy