(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Flush Handle, A-1750

Stainless Steel Flush Handle, A-1750
  • Volume Discount

•Plate Thickness: 3.2
•Material: Cold rolled stainless steel plate
•Surface Finish: Hair line finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1750-1-1L
A-1750-1-1R
A-1750-2-1L
A-1750-2-1R
A-1750-3-1L
A-1750-3-1R
A-1750-4-2L
A-1750-4-2R
Part NumberMinimum order quantityVolume DiscountDays to Ship Right and Left Key Main body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Product Code
1 Piece(s)Available

8 Days or more

For Left Side0200142333803583
1 Piece(s)Available

8 Days or more

For Right Side0200142333803582
1 Piece(s)Available

8 Days or more

For Left Side02001172932.503585
1 Piece(s)Available

12 Days or more

For Right Side02001172932.503584
1 Piece(s)Available

12 Days or more

For Left Side0200842932.503587
1 Piece(s)Available

12 Days or more

For Right Side0200842932.503586
1 Piece(s)Available

12 Days or more

For Left SideNo Key702529.501579
1 Piece(s)Available

8 Days or more

For Right SideNo Key702529.502687

Loading...

  1. 1

Basic Information

Plate Thickness 3.2 Material Cold rolled stainless steel plate Surface Finish Hair line finish

Additional Products in this Category

Tech Support