(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Latch Lock, for Wire Use, C-49

Small Latch Lock, for Wire Use, C-49
  • Volume Discount

•Main Body Length (mm): 30
•Main Body Width (mm): 32
•Depth (mm): 14
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment

PDF

Part Number

Configured Part Number is shown.

C-49

 
Part Number
C-49
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Main body length(mm) 30 Main Body Width(mm) 32 Depth(mm) 14
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 21432

Please check the type/dimensions/specifications of the part C-49 in the Small Latch Lock, for Wire Use, C-49 series.

Additional Products in this Category

Tech Support