(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Length (mm): 81
•Main Body Width (mm): 133
•Type: Handle body
Part Number
Configured Part Number is shown.
A-866-1
Application | Internal handle of a special purpose truck, construction machine, van, etc. | Main body length(mm) | 81 | Main Body Width(mm) | 133 |
---|---|---|---|---|---|
Material | Zinc Alloy (ZDC) | Surface Finish | Polyurethane resin baked paint finish | Collar | Silver metallic |
Types | Handle body | Specifications | Inner handle to connect φ4 rod | Product Code | 01824 |
Please check the type/dimensions/specifications of the part A-866-1 in the Inner Handle A-866 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy