(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strike Plate FA-602S-7 Safety Handle for Sealing, FA-602

Strike Plate FA-602S-7 Safety Handle for Sealing, FA-602
  • Volume Discount

•Application: Prefabricated refrigerator freezer, Dry warehouse
•Accessory: Mounting Seat
•Full Length (mm): 55
•Overall width (mm): 72
•Full Height (mm): 104

PDF

Part Number

Configured Part Number is shown.

FA-602S-7

 
Part Number
FA-602S-7
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Application Prefabricated refrigerator freezer, Dry warehouse Types Strike Plate Material Zinc Alloy
Finish Chrome Plating Accessory Mounting Seat Full Length(mm) 55
Overall width(mm) 72 Full height(mm) 104 Product Code 60810

Please check the type/dimensions/specifications of the part FA-602S-7 in the Strike Plate FA-602S-7 Safety Handle for Sealing, FA-602 series.

Additional Products in this Category

Tech Support