(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Handle for Sealing, FA-727

Miniature Handle for Sealing, FA-727
  • Volume Discount

•Application: For small door of a small refrigerator freezer, kitchen equipment, and medical equipment
•Full Length (mm): 150
•Overall width (mm): 53
•Full Height (mm): 47.5
•Type: Handle body

PDF

Part Number

Configured Part Number is shown.

FA-727

 
Part Number
FA-727
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application For small door of a small refrigerator freezer, kitchen equipment, and medical equipment Types Handle body Material Zinc Alloy
Finish Chrome Plating Full Length(mm) 150 Overall width(mm) 53
Full height(mm) 47.5 Product Code 60042 Note The strike plate is sold separately.

Please check the type/dimensions/specifications of the part FA-727 in the Miniature Handle for Sealing, FA-727 series.

Additional Products in this Category

Tech Support