(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sealed Interlocking Handle, FA-621

Sealed Interlocking Handle, FA-621
  • Volume Discount

•Application: For doors of prefabricated refrigerator freezer and walk-in refrigerator freezer
•Type: Handle/Pipe set
•Material: Zinc Alloy
•Finish: Chrome Plating
•Specification 1: Assembled

PDF

Part Number

Configured Part Number is shown.

FA-621-1

 
Part Number
FA-621-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

28 Days or more

Loading...

  1. 1

Basic Information

Application For doors of prefabricated refrigerator freezer and walk-in refrigerator freezer Types Handle/Pipe set Material Zinc Alloy
Finish Chrome Plating Specification 1 Assembled Number of Keys 0350
Full Length(mm) 900 Product Code 60621

Please check the type/dimensions/specifications of the part FA-621-1 in the Sealed Interlocking Handle, FA-621 series.

Additional Products in this Category

Tech Support