(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Handle for Sliding Doors AP-889

Resin Handle for Sliding Doors AP-889
  • Volume Discount

•Application: Small van sliding door
•Main Body Length (mm): 108
•Main Body Width (mm): 130
•Material: Polybuthyleneterephthalate (PBT)
•Collar: Black

PDF

Part Number

Configured Part Number is shown.

AP-889

 
Part Number
AP-889
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Application Small van sliding door Key T0230 Main body length(mm) 108
Main Body Width(mm) 130 Material Polybuthyleneterephthalate (PBT) Collar Black
Types Handle body Accessory 2 keys, Quick bush for φ4 rod Product Code 03097

Please check the type/dimensions/specifications of the part AP-889 in the Resin Handle for Sliding Doors AP-889 series.

Additional Products in this Category

Tech Support