(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Latch for Rod, C-1040

Stainless Steel Latch for Rod, C-1040
  • Volume Discount

•Application: For rod bar
•Main Body Length (mm): 62
•Main Body Width (mm): 20
•Depth (mm): 40
•Material: Stainless Steel

PDF

Part Number

Configured Part Number is shown.

C-1040

 
Part Number
C-1040
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Application For rod bar Main body length(mm) 62 Main Body Width(mm) 20
Depth(mm) 40 Material Stainless Steel Surface Finish Polishing
Product Code 21421

Please check the type/dimensions/specifications of the part C-1040 in the Stainless Steel Latch for Rod, C-1040 series.

Additional Products in this Category

Tech Support