(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Type Latch C-168

Square Type Latch C-168
  • Volume Discount

•Main Body Length (mm): 60.5
•Main Body Width (mm): 80
•Depth (mm): 14
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment

PDF

Part Number

Configured Part Number is shown.

C-168

 
Part Number
C-168
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main body length(mm) 60.5 Main Body Width(mm) 80 Depth(mm) 14
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 20479

Please check the type/dimensions/specifications of the part C-168 in the Square Type Latch C-168 series.

Additional Products in this Category

Tech Support