(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Flush Latch, CP-876

Plastic Flush Latch, CP-876
  • Volume Discount

•Main Body Length (mm): 70
•Main Body Width (mm): 57
•Depth (mm): 31
•Plate Thickness: 2
•Material: Polycarbonate

PDF

Part Number

Configured Part Number is shown.

CP-876

 
Part Number
CP-876
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Key No Key Main body length(mm) 70 Main Body Width(mm) 57
Depth(mm) 31 Plate Thickness 2 Material Polycarbonate
Surface Finish No Collar Gray Product Code 21455

Please check the type/dimensions/specifications of the part CP-876 in the Plastic Flush Latch, CP-876 series.

Additional Products in this Category

Tech Support