(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Plastic Lid Handle AP-886

Large Plastic Lid Handle AP-886
  • Volume Discount

•Application: Bus, Special purpose truck, Lift door
•Main Body Width (mm): 203
•Material: AES Resin
•Collar: Black
•Type: Handle body

PDF

Part Number

Configured Part Number is shown.

AP-886

 
Part Number
AP-886
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Application Bus, Special purpose truck, Lift door Key T0230 Main Body Width(mm) 203
Material AES Resin Collar Black Types Handle body
Accessory Two keys Product Code 01631

Please check the type/dimensions/specifications of the part AP-886 in the Large Plastic Lid Handle AP-886 series.

Additional Products in this Category

Tech Support