(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Type: Round Shape
•Main Body Material: ABS Resin
•Mounting Section Material: Brass
•Mounting Section Surface Treatment: Nickel Plating
•Mounting Section, Length L (mm): 10
Part Number
Configured Part Number is shown.
Part Number |
---|
AP-38-1-BLACK |
AP-38-2-BLACK |
AP-38-3-BLACK |
Part Number |
---|
Loading...
Main Body, Type | Round Shape | Round Shape, Type | Cylindrical Shape | Mounting Section Type | Male thread |
---|---|---|---|---|---|
Main Body Material | ABS Resin | Main Body, Surface Treatment | No | Mounting Section, Material | Free-Cutting Brass Bar |
Mounting Section, Surface Treatment | Nickel Plating | Side Machined | Knurling | End Threaded | No |
Mounting Section, Length L(mm) | 10 | Main Body Color | Black |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy