(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Thermoplastic/polyamide, with internal threading.

Knobs - Thermoplastic/polyamide, with internal threading.
  • Volume Discount

[Features]
· Operating temperature range: from -30 to +80°C

Part Number
24750.0030
24750.0031
24750.0032
24750.0033
24750.0034
24750.0035
24750.0036
24750.0037
24750.0038
24750.0039
24750.0040
24750.0041
24750.0042
24750.0043
24750.0044
24750.0045
24750.0046
24750.0047
24750.0048
24750.0049
24750.0050
24750.0051
24750.0052
24750.0053
24750.0054
24750.0055
24750.0056
24750.0057
24750.0058
24750.0059
24750.0060
24750.0061
24750.0062
24750.0063
24750.0064
24750.0065
24750.0066
24750.0067
24750.0068
24750.0069
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Outer Diameter
(φ)
Cap Lever colour d3
(mm)
l1
(mm)
l2
(mm)
1 Piece(s)Available

10 Days

-Thermoplastic PA, black similar to RAL 9005black14197
1 Piece(s)Available

10 Days

-Thermoplastic PA, white similar to RAL 9019white14197
1 Piece(s)Available

10 Days

-Thermoplastic PA, orange similar to RAL 2004orange14197
1 Piece(s)Available

10 Days

-Thermoplastic PA, yellow similar to RAL 1016yellow14197
1 Piece(s)Available

10 Days

-Thermoplastic PA, blue similar to RAL 5015blue14197
1 Piece(s)Available

10 Days

-Thermoplastic PA, black similar to RAL 9005black14197
1 Piece(s)Available

10 Days

-Thermoplastic PA, white similar to RAL 9019white14197
1 Piece(s)Available

10 Days

-Thermoplastic PA, orange similar to RAL 2004orange14197
1 Piece(s)Available

10 Days

-Thermoplastic PA, yellow similar to RAL 1016yellow14197
1 Piece(s)Available

10 Days

-Thermoplastic PA, blue similar to RAL 5015blue14197
1 Piece(s)Available

10 Days

-Thermoplastic PA, black similar to RAL 9005black16.5229
1 Piece(s)Available

10 Days

-Thermoplastic PA, white similar to RAL 9019white16.5229
1 Piece(s)Available

10 Days

-Thermoplastic PA, orange similar to RAL 2004orange16.5229
1 Piece(s)Available

10 Days

-Thermoplastic PA, yellow similar to RAL 1016yellow16.5229
1 Piece(s)Available

10 Days

-Thermoplastic PA, blue similar to RAL 5015blue16.5229
1 Piece(s)Available

10 Days

-Thermoplastic PA, black similar to RAL 9005black16.5229
1 Piece(s)Available

10 Days

-Thermoplastic PA, white similar to RAL 9019white16.5229
1 Piece(s)Available

10 Days

-Thermoplastic PA, orange similar to RAL 2004orange16.5229
1 Piece(s)Available

10 Days

-Thermoplastic PA, yellow similar to RAL 1016yellow16.5229
1 Piece(s)Available

10 Days

-Thermoplastic PA, blue similar to RAL 5015blue16.5229
1 Piece(s)Available

10 Days

-Thermoplastic PA, black similar to RAL 9005black222610
1 Piece(s)Available

10 Days

-Thermoplastic PA, white similar to RAL 9019white222610
1 Piece(s)Available

10 Days

-Thermoplastic PA, orange similar to RAL 2004orange222610
1 Piece(s)Available

10 Days

-Thermoplastic PA, yellow similar to RAL 1016yellow222610
1 Piece(s)Available

10 Days

-Thermoplastic PA, blue similar to RAL 5015blue222610
1 Piece(s)Available

10 Days

-Thermoplastic PA, black similar to RAL 9005black222610
1 Piece(s)Available

10 Days

-Thermoplastic PA, white similar to RAL 9019white222610
1 Piece(s)Available

10 Days

-Thermoplastic PA, orange similar to RAL 2004orange222610
1 Piece(s)Available

10 Days

-Thermoplastic PA, yellow similar to RAL 1016yellow222610
1 Piece(s)Available

10 Days

-Thermoplastic PA, blue similar to RAL 5015blue222610
1 Piece(s)Available

10 Days

62Thermoplastic PA, black similar to RAL 9005black223513
1 Piece(s)Available

10 Days

62Thermoplastic PA, white similar to RAL 9019white223513
1 Piece(s)Available

10 Days

62Thermoplastic PA, orange similar to RAL 2004orange223513
1 Piece(s)Available

10 Days

62Thermoplastic PA, yellow similar to RAL 1016yellow223513
1 Piece(s)Available

10 Days

62Thermoplastic PA, blue similar to RAL 5015blue223513
1 Piece(s)Available

10 Days

62Thermoplastic PA, black similar to RAL 9005black223513
1 Piece(s)Available

10 Days

62Thermoplastic PA, white similar to RAL 9019white223513
1 Piece(s)Available

10 Days

62Thermoplastic PA, orange similar to RAL 2004orange223513
1 Piece(s)Available

10 Days

62Thermoplastic PA, yellow similar to RAL 1016yellow223513
1 Piece(s)Available

10 Days

62Thermoplastic PA, blue similar to RAL 5015blue223513

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Round Shape, Type Rose Shape Mounting Section Type Tapped
Main Body Material Urea resin Threaded bushing Stainless steel Temperature max.(°C) 80
Temperature min.(°C) -30 Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support