(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Cast iron or stainless steel with palm grip, DIN 6335 standard.

Knobs - Cast iron or stainless steel with palm grip, DIN 6335 standard.
  • Volume Discount

[Features]
· Knob with an easy to grip cross shape.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
24631.0032
24631.0040
24631.0050
24631.0063
24631.0332
24631.0340
24631.0350
24631.0363
24631.0432
24631.0440
24631.0450
24631.0463
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type Tapped, Round Hole Machining d2
(mm)
d6 t2
(mm)
t4
(mm)
h2
(mm)
h3
(mm)
1 Piece(s)Available

10 Days

[Others] The hole is not processed-12----10
1 Piece(s)Available

10 Days

[Others] The hole is not processed-14----14
1 Piece(s)Available

10 Days

[Others] The hole is not processed-18----20
1 Piece(s)Available

10 Days

[Others] The hole is not processed-20----25
1 Piece(s)Available

10 Days

Tapped(Stepped)-126.4-10--
1 Piece(s)Available

10 Days

Tapped(Stepped)-148.4-12--
1 Piece(s)Available

10 Days

Tapped(Stepped)-1810.5-16--
1 Piece(s)Available

10 Days

Tapped(Stepped)-2013-20--
1 Piece(s)Available

10 Days

Tapped-12-12-20-
1 Piece(s)Available

10 Days

Tapped-14-15---
1 Piece(s)Available

10 Days

Tapped-18-18---
1 Piece(s)Available

10 Days

TappedBlind Hole20-22---
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type Tapped, Round Hole Machining d2
(mm)
d6 t2
(mm)
t4
(mm)
h2
(mm)
h3
(mm)

Loading...

  1. 1

Basic Information

Main Body, Type Wing Shape Main Body Material Gray Cast Iron FC 200 Main Body, Surface Treatment Sandblasting
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support