(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Operating temperature range: maximum 110°C
Part Number
Configured Part Number is shown.
Part Number |
---|
24640.0220 |
24640.0225 |
24640.0232 |
24640.0240 |
24640.0250 |
24640.0263 |
24640.0280 |
24640.1225 |
24640.1232 |
24640.1240 |
24640.1250 |
24640.1263 |
24640.1280 |
Part Number |
---|
Loading...
Main Body, Type | Wing Shape | Mounting Section Type | Tapped | Main Body Material | Thermosetting Resin DIN7708 PF31 |
---|---|---|---|---|---|
Tapped, Round Hole Machining | Blind Hole | Temperature max.(°C) | 110 | Conflict Minerals free | yes |
REACH compliant | yes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy