(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Made of stainless steel, with lateral machining for improved grip.

Knobs - Made of stainless steel, with lateral machining for improved grip.
  • Volume Discount

[Features]
· Shape without any places dust or filth to get caught and so is optimal for areas with stringent cleanliness conditions (for example foodstuff machinery).

 

Example

Part Number
24690.0643
24690.0644
24690.0645
24690.0646
24690.0653
24690.0654
24690.0655
24690.0656
24690.0663
24690.0664
24690.0665
24690.0666
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type d4
(mm)
t
(mm)
t2
(mm)
h2
(mm)
1 Piece(s)Available

10 Days

Round hole1812-15
1 Piece(s)Available

10 Days

Tapped(Stepped)18-1315
1 Piece(s)Available

10 Days

Tapped1812-15
1 Piece(s)Available

10 Days

Tapped1812-15
1 Piece(s)Available

10 Days

Round hole2115-17
1 Piece(s)Available

10 Days

Tapped(Stepped)21-1617
1 Piece(s)Available

10 Days

Tapped2115-17
1 Piece(s)Available

10 Days

Tapped2115-17
1 Piece(s)Available

10 Days

Round hole2518-18
1 Piece(s)Available

10 Days

Tapped(Stepped)25-2018
1 Piece(s)Available

10 Days

Tapped2518-18
1 Piece(s)Available

10 Days

Tapped2518-18

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Round Shape, Type Rose Shape Main Body Material Free-Cutting Steel
Main Body, Surface Treatment Sandblasting Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support