(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheel for Dedicated Caster E Series, Light Duty Rubber Wheels, E-R/E-PR/E-NR/E-NRB (GOLD CASTER)

Part Number

Configured Part Number is shown.

Part Number
E-50R
E-75R
E-100R
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Allowable Load
(kg)
1 Piece(s)Available

8 Days or more

50206.22330
1 Piece(s)Available

11 Days or more

75206.22340
1 Piece(s)Available

8 Days or more

100258.33050
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Allowable Load
(kg)

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Rubber Shaft Bearing None

Additional Products in this Category

Tech Support