(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MCD Conductivity MC Nylon (for Low-Line Two Wheels)

MCD Conductivity MC Nylon (for Low-Line Two Wheels)
  • Volume Discount

•Wheel Type: Integrated
•Tire Material: Conductive MC Nylon (Black)
•Shaft Bearing: Available
•Wheel Type: Dual Wheels
•Bearing: Radial ball bearings

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MCD-50HWT
MCD-65HWT
MCD-75HWT
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width (Dual-Wheel Type) × 2
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

69 Days or more

50158362940
1 Piece(s)Available

12 Days or more

651710403920
1 Piece(s)Available

12 Days or more

7518.510434900

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Conductive MC Nylon (Black) Shaft Bearing Available
Bearing details Radial ball bearings Wheel Type Dual Wheels

Additional Products in this Category

Tech Support