(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AI with Air

AI with Air
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Rubber (SBR)
•Shaft Bearing: Available
•Wheel Locality: Made in China
•Wheel Type: Single Wheel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AI 2.00-4
AI 3.00-4
AI 3.50-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)
Tire width
(mm)
1 Piece(s)

16 Days or more

20452205078052
1 Piece(s)Available

8 Days or more

248762082107076
1 Piece(s)Available

12 Days or more

290102251001560102

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber (SBR) Shaft Bearing Available
Core Steel SPHC-P Bearing details Pressed-in Bearings Wheel Type Single Wheel

Additional Products in this Category

Tech Support