(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MC-VN Series

Part Number

Configured Part Number is shown.

Part Number
MC-VN75X32
MC-VN100X34
MC-VN130X42
MC-VN180X45
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

8 Days or more

753210363530
1 Piece(s)Available

8 Days or more

1003412385099
1 Piece(s)Available

16 Days or more

1304220508238
1 Piece(s)Available

16 Days or more

18045205411768

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material MC Nylon Shaft Bearing None

Additional Products in this Category

Tech Support