(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Stainless steel material used has improved rigidity.
Part Number
Configured Part Number is shown.
Part Number |
RPGS60 |
Part Number | Stage Surface (mm) | Rotation | Resolution | Load Capacity (N) | Eccentricity (mm) | Weight (kg) | Accessories (4 pcs.) | ||
Type | No. | Vernier | Micrometer | Horizontal | TypeM-L | ||||
RPGS | 60 | Ø60 | Coarse 360° Fine ±5° | 0.2° | ≈ 55"/Scale Graduation | 49.0 | 0.05 | 0.58 | SCB4-8 |
85 | Ø85 | 0.1° | ≈ 42"/Scale Graduation | 58.8 | 0.97 | SCB4-10 | |||
RPGT | 100 | Ø100 | Coarse 360° Fine ±5° | 0.1° | ≈ 32"/Scale Graduation | 58.8 | 0.05 | 0.45 | SCB4-6 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
RPGS60 |
RPGS85 |
Part Number |
---|
Loading...
Table Shape | Circular form | Feed (Coarse)(deg) | 360° | Travel Distance (Fine)(deg) | ±5° |
---|---|---|---|---|---|
Feeding Method | Micrometer Head + Coarse Feed Handle | Guiding Mechanism | Cross Roller | Table Material | Stainless Steel |
Table Surface Treatment | No | Overall Height H (Range)(mm) | 20.1~25 | Stroke (θ Angle)(deg) | 360 |
Stroke (α Angle)(deg) | ±5 | Table Size (Thickness) H(mm) | 25 | Through Hole (Table Center Hole) | With Through Hole |
Feed Knob Position | Side | Clamp | Standard | Reversed | Standard |
Feed method (micrometer type) | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy