(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A feed screw type dovetail stage (Z-axis).[Features]・ It is composed of a nut and a feed screw on the main body side, and fine adjustment is possible compared to a rack and a pinion
・ The clamp adopts a lever type
・ With a vernier scale (0.1 mm)
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Part Number
Configured Part Number is shown.
Part Number |
---|
B05-23K |
B05-23KR |
B05-43N |
B05-43NR |
Part Number |
---|
Loading...
Stage Surface Orientation | Z-Axis | Load Capacity (Range)(N) | 5~30 | Table Size (Width) W (Range)(mm) | 26~40 |
---|---|---|---|---|---|
Feeding Method | Feed Screw | Guiding Mechanism | Dovetail Slide | Table Material | Aluminum |
Table Surface Treatment | Black Anodize | Table Size (Width) W(mm) | 40 | Allowable Load(N) | 14.7 |
Z-Axis Stage Surface | Vertical | Through Hole (Table Center Hole) | No | Feed Knob Position | Center |
Clamp | Standard | Feed method (feed screw type) | Knob Operation | Feed method (with vernier scale) | With Vernier Scale |
Feed pitch(mm) | 4.2mm |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy