(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - V-groove Cross roller and Dovetail, High Precision (Part Numbers)

Manual Z-Axis Stages - V-groove Cross roller and Dovetail, High Precision
  • Volume Discount

This is a Z-axis stage which uses a dovetail groove, V groove and cross roller for the moving guide.

[Features]
· Z-axis stage using dovetail groove (D-T type), V groove and cross roller (V-CR type) for the travel guide.
· The rack and pinion feeding method allows movement across large distances.
· Can be widely used for applications requiring the positioning of cameras, sensors, and other items.
· Capable of being secured with a high holding lever clamp at any position.
· Can be used also as a focusing unit such as a microscope because precision positioning is possible.

Part Number

Configured Part Number is shown.

LV-643

Part Number
LV-643
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

11 Days or more

10

Loading...

  1. 1

Basic Information

Stage Surface Orientation Z-Axis Load Capacity (Range)(N) 30.1~50 Stage surface (length) (range of selection)(mm) 41~60
Stage surface (width) (range of selection)(mm) 41~60 Feeding Method Rack and pinion type Guiding Mechanism V Groove And Cross Roller
Table Material Aluminum Alloy Table Surface Treatment Black anodize satined Stage surface (length)(mm) 60
Stage surface (width)(mm) 60 Allowable Load(N) 49 Clamp Type Lever Type
Travel Distance/Knob 1 Rotation 1 coarse rotation: approximately 6?mm; 1 fine rotation: approximately 0.68?mm Mounting position of the operation part Side Moving Direction Z Axis 1 Direction

Please check the type/dimensions/specifications of the part LV-643 in the Manual Z-Axis Stages - V-groove Cross roller and Dovetail, High Precision series.

Additional Products in this Category

Tech Support