(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - Cross Roller Guide, High Accuracy, Lightweight (B31)

Manual Z-Axis Stages - Cross Roller Guide, High Accuracy, Lightweight (B31)
  • Volume Discount

A light weight, high accuracy, cross roller type stage (Z-axis).[Features]・ The main material is aluminum, so it is lightweight
・ High-accuracy stage with high rigidity, low friction and excellent minute feeding
・ Size, feed position, orientation specifications, feed method can be selected as options
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

Part Number

Configured Part Number is shown.

Part Number
B31-25AN
B31-25CN
B31-25CNU
B31-40A
B31-40C
B31-40CU
B31-60A
B31-60C
B31-60CU
B31-80A
B31-80C
B31-80CU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range) Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position
1 Piece(s)Available

8 Days or more

10~ ±10mm1~4.9~25~2525254.9±3.233.032.851.8Center
1 Piece(s)Available

10 Days or more

10~ ±10mm1~4.9~25~2525254.9±3.233.032.851.8Side
1 Piece(s)Available

11 Days or more

10~ ±10mm1~4.9~25~2525254.9±3.233.032.851.8Side
1 Piece(s)Available

10 Days or more

10~ ±10mm5~3026~4026~4040409.8±6.530.380.420.28Center
1 Piece(s)Available

8 Days or more

10~ ±10mm5~3026~4026~4040409.8±6.530.380.420.28Side
1 Piece(s)Available

12 Days or more

10~ ±10mm5~3026~4026~4040409.8±6.530.380.420.28Side
1 Piece(s)Available

12 Days or more

10~ ±10mm5~3041~6041~60606019.6±6.5-0.120.110.07Center
1 Piece(s)Available

10 Days or more

10~ ±10mm5~3041~6041~60606019.6±6.5-0.120.110.07Side
1 Piece(s)Available

11 Days or more

10~ ±10mm5~3041~6041~60606019.6±6.5-0.120.110.07Side
1 Piece(s)Available

10 Days or more

10±10~30mm30.1~5061~9061~90808049±12.5-0.050.050.04Center
1 Piece(s)Available

10 Days or more

10±10~30mm30.1~5061~9061~90808049±12.5-0.050.050.04Side
1 Piece(s)Available

11 Days or more

10±10~30mm30.1~5061~9061~90808049±12.5-0.050.050.04Side

Loading...

  1. 1

Basic Information

Stage Surface Orientation Z-Axis Feeding Method Micrometer Head Guiding Mechanism Cross Roller
Table Material Aluminum Table Surface Treatment Black Anodize Z-Axis Stage Surface Vertical
Through Hole (Table Center Hole) No Clamp Standard Reversed Standard
Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Additional Products in this Category

Tech Support