(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Manual XY-Axis Stages - Dovetail, Hex Wrench Drive, High Accuracy, XYEEG

Manual XY-Axis Stages - Dovetail, Hex Wrench Drive, High Accuracy, XYEEG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

This product frees customers from the anxiety of accidental operation and unintended positioning.

  • inCAD Components
[High Precision] XY-Axis Stages - Dovetail - Hex Wrench Drive:Related Image
・Materials
[ M ] Material: (Main Body) Low Cadmium Brass
(Hex Wrench Socket) Aluminum
[ S ] Surface Treatment: Black Fluororesin Treatment

Specifications

Part Number
XYEEG25
Part NumberStage Surface (mm)Travel Distance (mm)Travel per Knob Rotation (mm)Load Capacity
(N)
Travel AccuracyMoment Load Capacity (N·m)XY OrthogonalityWeight (kg)Accessories
TypeNo.StraightnessPitchingYawingRollingType M-LQuantity
XYEEG2525x25±30.528.430µm1.31.51.370µm0.12SCB2-83
4040x40±527.43.03.03.00.44SCB3-64
6060x60±733.34.04.04.01.04SCB4-6
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division (XYEEG has no vernier scale)
[ ! ]For lager quantity orders "Days to Ship" may differ from published catalog term.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYEEG25
XYEEG40
XYEEG60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
1 Piece(s)Available

8 Days or more

105~30~25~2525.1~30252528.4±3±330
1 Piece(s)Available

8 Days or more

105~3026~4026~4035.1~40404027.4±5±536
1 Piece(s)Available

8 Days or more

1030.1~5041~6041~6040.1~50606033.3±7±742

Loading...

  1. 1
 

Basic Information

Travel Distance (X Distance) (Selection Range)(mm) ~ ±10mm Travel Distance (Y Distance) (Selection Range)(mm) ~ ±10mm Feeding Method Feed Screw
Guiding Mechanism Dovetail Slide Table Material Low Cadmium Brass Through Hole (Table Center Hole) No
Table Straightness(µm) 30 Feed Knob Position Center Clamp Standard
Reversed Standard Feed method (feed screw type) Hex Wrench Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.