(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method to eliminate torsion.
Part Number
Configured Part Number is shown.
SWE-8-0
Material | [Stainless Steel] 316 Stainless Steel | Type | Fitting |
---|---|---|---|
Applicable Fluid | Water / Air / Gas / Oil | Max. Operating Pressure(MPa) | 31 |
Connection Type | Pipe⇔Pipe, same diameters | Connection Type - Equal Diameter Tube | [Union Elbows] Half Elbows |
Tube Material | Stainless Steel | Applicable Pipe O.D.(φ) | 8 |
Surface Treatment | No | Size Specifications | Millimeter Size (METRIC) |
Material | 316 Stainless Steel | Type | Fitting | Applicable Fluid | Water / Air / Gas / Oil |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 31 | Connection Type | Pipe⇔Pipe, same diameters | Connection Type - Equal Diameter Tube | Half Elbows |
Tube Material | Stainless Steel | Applicable Pipe O.D.(φ) | 8 | Surface Treatment | No |
Size Specifications | Millimeter Size (METRIC) |
Please check the type/dimensions/specifications of the part SWE-8-0 in the for Stainless Steel, SUS316, SWE, S.W Half Elbow series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy