(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Tube Fitting - 90 Degree Elbow Connector, Double Ferrule, 316 Stainless Steel, Inch

Instrumentation Tube Fitting - 90 Degree Elbow Connector, Double Ferrule, 316 Stainless Steel, Inch

316 stainless steel 90 Degree Elbow Connector has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-99
ZUSA-TF-YL-101
ZUSA-TF-YL-102
ZUSA-TF-YL-104
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Tube O.D. D (D1)
(φ)
Tube O.D. D2
(φ)
Connection A Connection B For Tube OD
1 Piece(s)

13 Days

681/4"1/4"1/4" Tube1/4" Tube1/4"
1 Piece(s)

13 Days

553/8"3/8"3/8" Tube3/8" Tube3/8"
1 Piece(s)

13 Days

501/2"1/2"1/2" Tube1/2" Tube1/2"
1 Piece(s)

51 Days

373/4"3/4"3/4" Tube3/4" Tube3/4"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Pipe <-> Pipe, Equal Dia. Connection Type - Equal Diameter Tube 90° Elbow Surface Treatment Not Provided
Material 316 Stainless Steel Style Union Elbow Shape 90 Degree Elbow

Additional Products in this Category

Tech Support