(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel High Pressure Fittings Panel Union

Stainless Steel High Pressure Fittings Panel Union
  • Volume Discount

KITZ, Stainless Steel Pipe Fitting, Stainless Steel High-Pressure Fittings Panel Union

PDF

Part Number

Configured Part Number is shown.

KP-03

 
Part Number
KP-03
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

68 Days or more

10

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Tube O.D. D (D1)(φ) 9.52 Operating Temperature Range(℃) -196::360

Please check the type/dimensions/specifications of the part KP-03 in the Stainless Steel High Pressure Fittings Panel Union series.

Additional Products in this Category

Tech Support