(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fitting - Reducing Adapter, Female NPT x Male NPT, 304 Stainless Steel

Instrumentation Pipe Fitting - Reducing Adapter, Female NPT x Male NPT, 304 Stainless Steel

304 stainless steel Reducing Pipe Fitting can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-7862
ZUSA-PF-7863
ZUSA-PF-7864
ZUSA-PF-7865
ZUSA-PF-7866
ZUSA-PF-7867
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Connection A Connection B Pipe Size
1 Piece(s)

13 Days

421/4" NPT Female1/8" NPT Male1/4" x 1/8"
1 Piece(s)

13 Days

333/8" NPT Female1/8" NPT Male3/8" x 1/8"
1 Piece(s)

Quote

333/8" NPT Female1/4" NPT Male3/8" x 1/4"
1 Piece(s)

13 Days

311/2" NPT Female1/8" NPT Male1/2" x 1/8"
1 Piece(s)

13 Days

311/2" NPT Female1/4" NPT Male1/2" x 1/4"
1 Piece(s)

Quote

311/2" NPT Female3/8" NPT Male1/2" x 3/8"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Thread <-> Thread, Direction Connection Thread Type NPT Surface Treatment Not Provided
Material 304 Stainless Steel Style Reducing Adapter Shape Straight
Pipe Thread Type NPT

Additional Products in this Category

Tech Support