(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method to ensure there is no torsion.
Part Number
Configured Part Number is shown.
MWE-10-2
Material | [Stainless Steel] 316 Stainless Steel | Type | Fitting |
---|---|---|---|
Applicable Fluid | Water / Air / Gas / Oil | Max. Operating Pressure(MPa) | 25 |
Connection Type | Pipe⇔Pipe, different diameters | Connection Type - Unequal Diameter Tube | Half Elbows |
Tube Material | Stainless Steel | Applicable Pipe O.D.(φ) | 10 |
Applicable Pipe O.D.of the second end(φ) | 13.8 | Surface Treatment | No |
Size Specifications | Millimeter Size (METRIC) | - | - |
Material | 316 Stainless Steel | Type | Fitting | Applicable Fluid | Water / Air / Gas / Oil |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 25 | Connection Type | Pipe⇔Pipe, different diameters | Connection Type - Unequal Diameter Tube | Half Elbows |
Tube Material | Stainless Steel | Applicable Pipe O.D.(φ) | 10 | Applicable Pipe O.D.of the second end(φ) | 13.8 |
Surface Treatment | No | Size Specifications | Millimeter Size (METRIC) |
Please check the type/dimensions/specifications of the part MWE-10-2 in the SUS316 MWE O.D Half Elbow for Stainless Steel series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy